Radiator Valves, RA-N, Normal flow, DN 15, Straight, D

013G0034

Normal flow valves with presetting

Product details

Gross weight 0.254 Kilogram
Net weight 0.244 Kilogram
Volume 0.323 Liter
EAN 5702420001227

 

Application 2-pipe system
China RoHS compliance Out of scope
Connection size in Rp 1/2
Connection size out R 1/2
Connection types Internal thread
Description Normal flow valves with presetting
Design Straight
Differential pressure range [bar] [Max] 0.6 bar
Dimension standard D
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Nickel plated
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kv value at setting 1 [m³/h] 0.04 m³/h
Kv value at setting 2 [m³/h] 0.08 m³/h
Kv value at setting 3 [m³/h] 0.12 m³/h
Kv value at setting 4 [m³/h] 0.2 m³/h
Kv value at setting 5 [m³/h] 0.3 m³/h
Kv value at setting 6 [m³/h] 0.4 m³/h
Kv value at setting 7 [m³/h] 0.51 m³/h
Kv value at setting N [m³/h] 0.73 m³/h
Kvs values [m³/h] 0.9 m³/h
Presetting yes
Product group Radiator Valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 2137c7cb-dd9e-4c8a-84f2-f33239f6668c
SCIP dossier product name RA-N & -IN Radiator valve 5
Tailpiece type Standard
Test pressure [bar] 16 bar
Type RA-N
UK RoHS compliance Out of scope
UNSPSC CODE 40101801
Valve size DN 15
Valve type Normal flow
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality