Radiator Valves, RA-FN, Fixed capacity, DN 10, Angle, D

013G0021

Normal flow valves without presetting

Product details

Gross weight 0.218 Kilogram
Net weight 0.218 Kilogram
Volume 0.215 Liter
EAN 5702420010175

 

Application 2-pipe system
China RoHS compliance Out of scope
Connection size in Rp 3/8
Connection size out R 3/8
Connection types Internal thread
Description Normal flow valves without presetting
Design Angle
Differential pressure range [bar] [Max] 0.6 bar
Dimension standard D
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Nickel plated
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] 0.56 m³/h
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] 0.17 m³/h
Kvs values [m³/h] 0.65 m³/h
Presetting no
Product group Radiator Valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Tailpiece type Standard
Test pressure [bar] 16 bar
Type RA-FN
UK RoHS compliance Out of scope
Valve size DN 10
Valve type Fixed capacity
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality