DHW system, TD-FLS, 420 kW

004X1812

This product is not available in this store. Please contact your local Customer Service Center.

TD-FLS 420KW PUMP-ECL INS-COVER

Product details

Gross weight 150 Kilogram
Net weight 130 Kilogram
EAN 5715162744062

 

Allowed temperature [˚C] [Min] 2 °C
Application type Fresh water modules
Approval CE
Capacity [kW] 420 kW
Category name Instantaneous water heaters substations
CE evaluated Yes
China RoHS compliance Out of scope
Circulation connection size G1 1/4"
Circulation connection type External thread
Circulation pipe size DN25
Connection direction primary and secondary Vertical
Contain batteries No
Cover material PU Hard Foam
Current [A] [Max] 4 A
DCW static pressure [bar] [Min] 1 bar
Delta P secondary [bar] [Max] 0.41 bar
Depth without cover [mm] 488 mm
Description TD-FLS 420KW PUMP-ECL INS-COVER
DHW circulation Yes
DHW circulation pump brand Grundfos
DHW circulation pump type UPM GEO N
DHW connection size G1 3/4"
DHW connection type External thread
DHW Control type Electronic
DHW controller name ECL 310
DHW pipe size DN40
EU RoHS compliance Out of scope
Flow circulation [m3/h] [Max] 3.4 m³/h
Flow primary [m3/h] [Max] 7.8 m³/h
Flow secondary [m3/h] [Max] 7.2 m³/h
HE connection size Rp2"
HE connection type Internal thread
HE pipe size DN50
Heating pump brand Wilo
Heating pump type STRATOS PARA
Height without cover [mm] 1940 mm
HEX DHW alloy 1.4404
HEX DHW brazed/gasketed material Brazed copper
Insulation material PU Hard Foam
Manufacturer's name Danfoss
P circulation [bar] [Max] 0.3 bar
Package depth [mm] 800 mm
Package height [mm] 2000 mm
Package width [mm] 1200 mm
PED category § 4.3
Pressure nominal primary [bar] 10 bar
Pressure nominal secondary [bar] 10 bar
Pressure primary [bar] [Max] 10 bar
Pressure secondary [bar] [Max] 10 bar
Product group DHW system
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Substation version TD-FLS, 420kW, pump, ECL, insulation cover
Supply temperature construction [˚C] 90 °C
Supply voltage [V] AC 230 V
Type TD-FLS
UL evaluated Out of scope
Width without cover [mm] 900 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality