DHW system, TD-FLS, 175 kW

004X1540

TD-FLS 175kW PUMP-CTRL ECL

Product details

Gross weight 60 Kilogram
Net weight 40 Kilogram
Volume 0.885 Cubic meter
EAN 5715162745441

 

Allowed temperature [˚C] [Min] 2 °C
Application type Fresh water modules
Capacity [kW] 175 kW
CE evaluated Yes
China RoHS compliance Out of scope
Circulation connection size G1"
Circulation connection type Internal thread
Circulation pipe size DN25
Connection direction primary and secondary Vertical
Contain batteries No
Cover material EPP Foam
Current [A] [Max] 2 A
DCW static pressure [bar] [Min] 1 bar
Delta P secondary [bar] [Max] 0.24 bar
Depth without cover [mm] 298 mm
Description TD-FLS 175kW PUMP-CTRL ECL
Design Wall mounted
DHW circulation Yes
DHW circulation pump brand Grundfos
DHW circulation pump type UPM GEO N
DHW connection size G1 1/4"
DHW connection type Internal thread
DHW Control type Electronic
DHW pipe size DN32
EU RoHS compliance Out of scope
Flow circulation [m3/h] [Max] 2 m³/h
Flow primary [m3/h] [Max] 3.35 m³/h
Flow secondary [m3/h] [Max] 3 m³/h
HE connection size Rp1 1/4"
HE connection type Internal thread
HE pipe size DN32
Heating pump brand Grundfos
Heating pump type UPM GEO
Height without cover [mm] 1077 mm
HEX DHW alloy 1.4404
HEX DHW brazed/gasketed material Brazed copper
Insulation material EPP Foam
Manufacturer's name Danfoss
P circulation [bar] [Max] 0.25 bar
Package depth [mm] 800 mm
Package height [mm] 500 mm
Package width [mm] 1200 mm
PED category § 4.3
Pressure nominal primary [bar] 10 bar
Pressure nominal secondary [bar] 10 bar
Pressure primary [bar] [Max] 10 bar
Pressure secondary [bar] [Max] 10 bar
Product group DHW system
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Substation version TD-FLS, 175kW, pump, ECL
Supply temperature construction [˚C] 90 °C
Supply voltage [V] AC 230 V
Type TD-FLS
UL evaluated Out of scope
Width without cover [mm] 700 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality