VX Solo HWS OP, ECL310 without key, Type 1, Heating controller name: ECL 310 & AVQM 15/AMV10

004U8655

Product Type: VX Solo HWS OP, ECL310 without key, Type 1, 16 bar, 110 °C, ECL 310 / AVQM / AMV

Product details

Gross weight 40 Kilogram
Net weight 38 Kilogram
EAN 5702428524261

 

Additional information Cover
Safety valve
Application type HE indirect
China RoHS compliance Out of scope
Connection direction Bottom
Cover material White-lacquered steel sheet
Cover option Included
Depth with cover [mm] 380 mm
Depth without cover [mm] 250 mm
Description Danfoss Station VX Solo HWS OP ECL310 Type 1 with insulation 20KW
DH connection size 3/4"
DH connection type G ext. thread
DH pipe size Ø18
DHW Control type Electronic
DHW pump brand Grundfos
DHW pump type UPM3
DHW tank circuit - control No control
Differential pressure controller Integrated
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Fitting piece Energy meter return
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heat exchanger test pressure [bar] 38 bar
Heating capacity [kW] 20 kW
Heating circuit - control ECL 310 / AVQM / AMV
Heating control type Electronic
Heating controller name ECL 310 & AVQM 15/AMV10
Heating HEX type XB06H-1 26
Height with cover [mm] 760 mm
Height without cover [mm] 760 mm
HEX heating alloy AISI 316
HEX heating brazing material Copper
HEX heating type Brazed
In scope of WEEE and contain batteries No
Insulation material Pipe insulation
Number of households [Max] 1
Number of households [Min] 1
Package depth [mm] 620 mm
Package height [mm] 420 mm
Package width [mm] 840 mm
Pressure nominal primary [bar] 16 bar
Pressure nominal secondary [bar] 3 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Remarks Indir. HE, without pump
Supply temperature construction [˚C] 110 °C
Supply voltage [V] AC 230 V
Type VX Solo HWS OP, ECL310 without key
Width with cover [mm] 500 mm
Width without cover [mm] 440 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality