VX Solo II H2WP, ECL210, Type 1, Heating controller name: ECL210

004U8255

Product Type: VX Solo II H2WP, ECL210, Type 1, 16 bar, 110 °C, ECL 210 / VS 2 / VMV / AMV

Product details

Gross weight 45 Kilogram
Net weight 43 Kilogram
EAN 5715162510292

 

Additional information Cover
Application type Indirect Heating & Primary connected DHW cylinder
China RoHS compliance Out of scope
Connection direction Top and bottom
Cover material White-lacquered steel sheet
Cover option Included
Depth with cover [mm] 380 mm
Depth without cover [mm] 365 mm
Description VX Solo II H2WP type 1 (XB 06H-1-26)
DH connection size 3/4"
DH connection type G ext. thread
DH pipe size Ø18
DHW connection size 3/4"
DHW connection type G ext. thread
DHW Control type Electronic
DHW pipe size Ø18
Fitting piece Energy meter return
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heat exchanger test pressure [bar] 38 bar
Heating circuit - control ECL 210 / VS 2 / VMV / AMV
Heating control type Electronic
Heating controller name ECL210
Heating HEX type XB06H-1 26
Heating pump brand Grundfos
Heating pump type UPM3
Height with cover [mm] 861 mm
Height without cover [mm] 861 mm
HEX heating alloy AISI 316
HEX heating brazing material Copper
HEX heating type Brazed
In scope of WEEE and contain batteries No
Insulation material Without
Number of households [Max] 1
Number of households [Min] 1
Package depth [mm] 800 mm
Package height [mm] 420 mm
Package width [mm] 840 mm
Pressure nominal primary [bar] 16 bar
Pressure nominal secondary [bar] 3 bar
Product group Small Stations
Remarks Indir. HE, prim. Conn for cyl., ECL210/260, 2 HE circ. safety func for FH,
Station size type Type 1
Supply temperature construction [˚C] 110 °C
Supply voltage [V] AC 230 V
Type VX Solo II H2WP, ECL210
Width with cover [mm] 700 mm
Width without cover [mm] 650 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality