VX Solo II H, 1 HE circuit, Type 1, Heating controller name: ECL 210/A230 & AHQM 15/AMV 150

004U8247

Product Type: VX Solo II H, 1 HE circuit, Type 1, 16 bar, 110 °C, ECL 310 / AHQM / AMV

Product details

Gross weight 40 Kilogram
Net weight 38 Kilogram
EAN 5715162510223

 

Additional information Cover
Safety valve
Application type Indirect Heating
Capacity [kW] 20 kW
China RoHS compliance Out of scope
Connection direction Top and bottom
Cover material White-lacquered steel sheet
Cover option Included
Depth with cover [mm] 380 mm
Depth without cover [mm] 365 mm
Description VX Solo II H Type 1, ECL210, without insulation
DH connection size 3/4"
DH connection type G ext. thread
DH pipe size Ø18
DHW pipe size Ø18
Differential pressure controller Integrated
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Fitting piece Energy meter return
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heat exchanger test pressure [bar] 38 bar
Heating capacity [kW] 20 kW
Heating circuit - control ECL 310 / AHQM / AMV
Heating control type Electronic
Heating controller name ECL 210/A230 & AHQM 15/AMV 150
Heating HEX type XB06H-1 26
Heating pump brand Grundfos
Heating pump type UPM3 Auto L 15-70 130
Height with cover [mm] 861 mm
Height without cover [mm] 861 mm
HEX heating alloy AISI 316
HEX heating brazing material Copper
HEX heating type Brazed
In scope of WEEE and contain batteries No
Insulation material Without
Number of households [Max] 1
Number of households [Min] 1
Package depth [mm] 620 mm
Package height [mm] 420 mm
Package width [mm] 840 mm
Pressure nominal primary [bar] 16 bar
Pressure nominal secondary [bar] 3 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Remarks Indir. HE, ECL210/A230
Station size type Type 1
Supply temperature construction [˚C] 110 °C
Supply voltage [V] AC 230 V
Type VX Solo II H, 1 HE circuit
Width with cover [mm] 550 mm
Width without cover [mm] 510 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality