Brazed plate heat exchanger, XB04-2, Number of plates: 92

004B1041

16 bar, Brazing material: Copper

Product details

Gross weight 9.3 Kilogram
Net weight 9.3 Kilogram
Volume 10.502 Liter
EAN 5706560369421

 

Approval PED
Brazing material Copper
China RoHS compliance Yes
Connection length side 1 [mm] 20 mm
Connection length side 2 [mm] 20 mm
Connection size 1 3/4
Connection size 2 3/4
Connection standard DIN ISO 228/1
Connection type 1 G
Connection type 2 G
EU RoHS compliance Yes
EU RoHS exemption clause No
Fluid Group 2
Horizontal center porthole[mm] 45 mm
In scope of WEEE No
In scope of WEEE and contain batteries No
Max working pressure 1 [bar] 16 bar
Max working pressure 2 [bar] 16 bar
Number of passes 2
Number of plates 92
Packing format Single pack
Plate material no. 1.4404
Product group Heat exchangers
Product Name Description Brazed plate heat exchanger
Quantity per packing format 1 pc
REACH Candidate List substances No
Temperature range [°C] [max] 180 °C
Temperature range [°C] [min] -10 °C
Total height without feet [mm] 296 mm
Total width [mm] 93 mm
Type XB04-2
UK RoHS compliance Yes
UK RoHS exemption clause No
Vertical center porthole 2[mm] 248 mm
Vertical center porthole side 1 [mm] 248 mm
Volume per channel 1 [l] 0.06 L
Volume per channel 2 [l] 0.06 L

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality