Brazed plate heat exchanger, XB04-1, Number of plates: 10

004B1012

16 bar, Brazing material: Copper

Product details

Gross weight 1.76 Kilogram
Net weight 1.373 Kilogram
Volume 5.628 Liter
EAN 5706560368943

 

Approval PED
Brazing material Copper
China RoHS compliance Yes
Connection length 1 [mm] 20 mm
Connection length 2 [mm] 20 mm
Connection length side 1 [mm] 20 mm
Connection length side 2 [mm] 20 mm
Connection size 1 3/4
Connection size 2 3/4
Connection standard DIN ISO 228/1
Connection type 1 G
Connection type 2 G
EU RoHS compliance Yes
EU RoHS exemption clause No
Fluid Group 2
Horizontal center porthole[mm] 45 mm
In scope of WEEE No
In scope of WEEE and contain batteries No
Manufacturer's name DANFOSS A/S
Material Description (Short Te XB04-1 10 G 3/4Ax20mm
Max working pressure 1 [bar] 16 bar
Max working pressure 2 [bar] 16 bar
Number of passes 1
Number of plates 10
Packing format Single pack
PED category Art. 4, par. 3
Plate material no. 1.4404
Plate material no. 1.4404
Product group Heat exchangers
Product Name Description Brazed plate heat exchanger
Quantity per packing format 1 pc
REACH Candidate List substances No
Temperature range [°C] [max] 180 °C
Temperature range [°C] [min] -10 °C
Total height without feet [mm] 296 mm
Total width [mm] 93 mm
Type XB04-1
UK RoHS compliance Yes
UK RoHS exemption clause No
Vertical center porthole 1[mm] 248 mm
Vertical center porthole 2[mm] 248 mm
Vertical center porthole side 1 [mm] 248 mm
Volume per channel 1 [l] 0.06 L
Volume per channel 2 [l] 0.06 L

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality