NovoCon XL, DN 200-250

003Z8563

NovoCon XL, Digital actuator for AB-QM DN 200-250

Product details

Gross weight 8.833 Kilogram
Net weight 6.3 Kilogram
Volume 26.565 Liter
EAN 5714279426243

 

Cable included No
China RoHS compliance Out of scope
Compatibility with AB-QM size DN 200-250
Contain batteries No
Control characteristic Linear / Equal percentage
Control signal type 0-10 VDC, 0-5 VDC, 2-10 VDC, 5-10 VDC, 2-6 VDC, 6-10 VDC, 0-20 mA, 4-20 mA, BACnet MS/TP, Modbus RTU
Description NovoCon XL, Digital actuator for AB-QM DN 200-250
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
IP protection class IP54
Product group Gear actuators
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 7f4cdd74-39d1-48dc-a3f5-2b8f7218fe43
SCIP dossier product name NovoCon XL
Stroke [mm] 80 mm
Supply voltage [V] AC 24 V
Type NovoCon XL

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality