CCR+

003Z3852

CCR+ Slave Unit, for CR2+/CCR3+ System Expansion, + 16 inputs/outputs

Product details

Gross weight 0.304 Kilogram
Net weight 0.2 Kilogram
Volume 2.176 Liter
EAN 5702428512985

 

Ambient temperature [°C] [max] 50 °C
Ambient temperature [°C] [min] 0 °C
Description CCR+ Slave Unit, for CR2+/CCR3+ System Expansion, + 16 inputs/outputs
EU RoHS compliance Yes with exemptions
In scope of WEEE and contain batteries No
Installation Din RAIL 35 mm
IP protection class IP20
Label product Yes
Number of controlled risers (basic) 16
Power consumption (standby) [W] 3 W
Product group Hot water balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Supply voltage [V] DC 24 V
Type CCR+

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality