ChangeOver6 actuators, Supply voltage [V] AC: 230, 1.500 m

003Z3154

ChangeOver6 Actuator, 230V AC, 1,5 m

Product details

Gross weight 0.667 Kilogram
Net weight 0.65 Kilogram
Volume 2 Liter
EAN 5702424608460

 

Cable length [m] 1.5 m
China RoHS compliance Out of scope
Control signal type 2-point
Description ChangeOver6 Actuator, 230V AC, 1,5 m
IP protection class IP53
Operating torque [Nm] 10 N-m
Product group Other valves
REACH Candidate List substances No
Supply voltage [V] AC 230 V
Type ChangeOver6 actuators
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality