ChangeOver6 actuators, Supply voltage [V] AC: 24, 5.000 m

003Z3153

ChangeOver6 Actuator, 24V AC, 5 m

Product details

Gross weight 0.85 Kilogram
Net weight 0.85 Kilogram
Volume 2 Liter
EAN 5702424608453

 

Cable length [m] 5 m
China RoHS compliance Out of scope
Control signal type 2-point
Description ChangeOver6 Actuator, 24V AC, 5 m
IP protection class IP53
Operating torque [Nm] 10 N-m
Product group Other valves
REACH Candidate List substances No
Supply voltage [V] AC 24 V
Type ChangeOver6 actuators
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality