ChangeOver6 valve, DN15

003Z3150

ChangeOver6 DN 15, motorized 6-port ball valve

Product details

Gross weight 1.166 Kilogram
Net weight 1.15 Kilogram
Volume 0.819 Liter
EAN 5702428926140

 

Actuator connection Quick fix connection
China RoHS compliance Out of scope
Connection types Internal thread
Description ChangeOver6 DN 15, motorized 6-port ball valve
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
For valve size DN15
In scope of WEEE and contain batteries No
Kvs values [m³/h] 2.4 m³/h
Label product Yes
Media temperature [°C] [Max] 90 °C
Media temperature [°C] [Min] 0 °C
Pressure class PN 16
Product group Other valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. d1cc861f-3685-4955-b9ef-2f9cb2c117ec
SCIP dossier product name 003Z3150
Shut off pressure [kPa] [Max] 800 KPa
Shut-off function Yes
Type ChangeOver6 valve
UK RoHS compliance Out of scope
Valve body material DZR Brass (CW 602N)

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality