Measuring orifices, DN 150, PN 25

003Z2279

Measuring orifice DN150 (PN25+40)

Product details

Gross weight 4.518 Kilogram
Net weight 2.324 Kilogram
Volume 15.21 Liter
EAN 5702420117942

 

China RoHS compliance Out of scope
Contain batteries No
Description Measuring orifice DN150 (PN25+40)
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Kvs values [m³/h] 525 m³/h
Pressure class PN 25
Product group Manual balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Size DN 150
Type Measuring orifices

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality