TVM-H, DN 25

003Z1127

TVM-H DN 25, thermostatic mixing valve

Product details

Gross weight 0.774 Kilogram
Net weight 0.774 Kilogram
Volume 0.48 Liter
EAN 5702421524756

 

China RoHS compliance Out of scope
Connection types External Thread
Description TVM-H DN 25, thermostatic mixing valve
Differential pressure range [bar] [Max] 5 bar
EU RoHS compliance Yes with exemptions
Factory setting [°C] 70 °C
In scope of WEEE and contain batteries No
Integrated non-return valve No
Kvs value with non-return valve [m3/h] 2.6 m³/h
Kvs value without non-return valve [m3/h] 3 m³/h
Label product Yes
Media temperature [°C] [Max] 100 °C
Pressure class PN 10
Product group Hot water balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. ff9b3c80-0d59-4769-9d4d-1d6a017826bf
SCIP dossier product name "003Z1127"
Temperature setting range [°C] [Max] 70 °C
Temperature setting range [°C] [Min] 30 °C
Type TVM-H
UK RoHS compliance Out of scope
Valve body material DZR brass + antilimescale treatment
Valve size DN 25

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality