FJV, PN 16, DN 25, 5.5 m³/h, 20 °C - 60 °C, Internal thread

003N4250

FJV 25 Thermostatic valve 20-60#C

Product details

Gross weight 1.506 Kilogram
Net weight 1.326 Kilogram
Volume 4.082 Liter
EAN 5702421100288

 

Ambient temperature [°C] [max] 70 °C
Ambient temperature [°C] [min] 0 °C
Approval standard ETA VA 1.54/18952
Capillary tube length [m] 0 m
Cavitation factor 0.4
Cone /seat sealing material NBR / Brass W. No 2.0402
Connection size Rp 1
Connection standard ISO 7/1
Connection types Internal thread
Contain batteries No
Description FJV 25 Thermostatic valve 20-60#C
Diameter [mm] 25 mm
Differential pressure range [bar] [Max] 10 bar
EU RoHS compliance Yes with exemptions
Flow characteristic Linear
Flow control No
Function Temp. limiter
Function VSP - P No
Function VSP - Q No
Function VSP - T No
Kvs values [m³/h] 5.5 m³/h
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 130 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Return
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 10
Pressure class PN 16
Pressure nominal [bar] 16 bar
Product group Temperature controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Return limiter function Yes
Temperature control No
Temperature setting range [°C] [Max] 60 °C
Temperature setting range [°C] [Min] 20 °C
Transport temperature [°C] [Max] 50 °C
Transport temperature [°C] [Min] -20 °C
Type FJV
Valve body material Brass CuZn40Pb2 W. no 2.0402
Valve cone material NBR rubber
Valve seat material Cr Ni steel W.no 1.4301
Valve size DN 25

Příslušenství

Náhradní díly

Náhrada

Náhrada

Náhrada

Services

Software

Software and firmware to extend functionality