AVTB, 20 °C - 60 °C, 180 mm, 2.0 m

003N0130

AVTB Thermost.act. 20-60 2m 9,5x180mm

Product details

Gross weight 0.428 Kilogram
Net weight 0.409 Kilogram
Volume 1.954 Liter
EAN 5702421100066

 

Ambient temperature [°C] [max] 70 °C
Ambient temperature [°C] [min] 0 °C
Capillary tube length [m] 2 m
China RoHS compliance Out of scope
Description AVTB Thermost.act. 20-60 2m 9,5x180mm
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Function Temp. controller
Impulse tube material Copper mat. No 2.0090
In scope of WEEE and contain batteries No
Media temperature at sensor [°C] [Max] 90 °C
Product group Actuators - Temperature
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Sensor connection M14x1 / R1/2 ext thread acc. DIN 2999
Temperature sensor diameter [mm] 9.5 mm
Temperature sensor length [mm] 180 mm
Temperature sensor material Copper mat. No 2.0090
Temperature setting range [°C] [Max] 60 °C
Temperature setting range [°C] [Min] 20 °C
Time constant [sec] 3 "
Transport temperature [°C] [Max] 50 °C
Transport temperature [°C] [Min] -20 °C
Type AVTB
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality