Spare part, AVTB; AVTA, Thermostatic element

003N0078

Product Type: Spare part, Used for product: AVTB; AVTA, Type designation: Thermostatic element, Thermostatic element

Product details

Gross weight 0.438 Kilogram
Net weight 0.43 Kilogram
Volume 2.076 Liter
EAN 5702423017232

 

Cap. tube length fraction [in] 78 3/4 in
Capillary tube length [mm] 2000 mm
Charge type Universal
China RoHS compliance Yes
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Max. sensor temperature [°C] 90 °C
Max. sensor temperature [°F] 194 °F
Packing format Multi pack
Product group Water valves spare parts
Product Name Description Thermostatic element
Quantity per packing format 20 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. d0092edb-0ce7-409a-9808-fda08274cc60
Sensor size (Ø x L) [in] 23/32 x 8 1/4 in
Sensor size (Ø x L) [mm] 18 x 210 mm
Temp. range AVTA/FJVA [°C] [max] 65 °C
Temp. range AVTA/FJVA [°C] [min] 25 °C
Temp. range AVTA/FJVA [°F] [max] 149 °F
Temp. range AVTA/FJVA [°F] [min] 77 °F
Temp. range AVTB/FJV [°C] [max] 60 °C
Temp. range AVTB/FJV [°C] [min] 20 °C
Temp. range AVTB/FJV [°F] [max] 140 °F
Temp. range AVTB/FJV [°F] [min] 68 °F
Type Spare part
Type designation Thermostatic element
UK RoHS compliance Out of scope
Used for product AVTA
AVTB

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality