Thermo. operated water valve, AVTA 15, G, 1/2

003N0041

Body material: Brass, Opening configuration: Opens on rising sensor temp., Charge type: Universal

Detaily produktu

Gross weight 1.802 Kilogram
Net weight 1.458 Kilogram
Volume 4.082 Liter
EAN 5702423022731

 

Approval EAC
LLC CDC TYSK
PED
RoHS
RoHS China
Armoring Yes
Body material Brass
Cap. tube length fraction [in] 78 3/4 in
Capillary tube gland Int/Ext Internal
Capillary tube gland type G
Capillary tube length [mm] 2000 mm
Charge type Universal
China RoHS compliance Yes
Connection Internal/External Internal
Connection size [in] 1/2
Connection standard ISO 228-1
Connection type G
Contain batteries No
Cv value [gal/min] 2.2 gal/min
Diference tlak [bar] [Min] 0 bar
Diferenční tlak [bar] [max.] 10 bar
Diferenční tlak [psi] [Max] 145 psi
Diferenční tlak [psi] [Min] 0 psi
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(b)
6(c)
Flow direction indicator Embossed 1-way arrow
Kapilára- velikost [in] 3/4
Kv value [m³/h] 1.9 m³/h
Max. pressure on sensor [bar] 25 bar
Max. pressure on sensor [psig] 362.6 psig
Max. sensor temperature [°F] 194 °F
Max. test pressure [psig] 362.6 psig
Max. Working Pressure [bar] 16 bar
Max. Working Pressure [psig] 232 psig
Max. zkušební tlak [bar] Pe 25 bar
Maximální teplota snímače [°C] 90 °C
Media Neutral media
Medium temperature range [°C] [max] 130 °C
Medium temperature range [°C] [min] -25 °C
Medium temperature range [°F] [max] 266 °F
Medium temperature range [°F] [min] -13 °F
Norma pro těsnění kapiláry ISO 228-1
Název produktu Tepelně ovládaný vodní ventil
Opening configuration Opens on rising sensor temp.
Orifice size [mm] 15 mm
Orifice size fraction [in] 3/5 in
Packing format Multi pack
Product accessories Generic accessories
Water valves accessories
Produktová skupina Water regulating valves
Quantity per packing format 10 pc
SCIP dossier no. a698bb81-6c39-4d14-a29f-0fc686728af9
SCIP dossier product name AVTA FJVA
Sensor size (Ø x L) [in] 23/32 x 8 1/4 in
Sensor size (Ø x L) [mm] 18 x 210 mm
Serviceable Water valve spare parts
Seznam látek pro případné zahrnutí do přílohy XIV nařízení REACH Lead (CAS no. 7439-92-1)
Temperature range [°C] [max] 65 °C
Temperature range [°C] [min] 25 °C
Temperature range [°F] [max] 149 °F
Temperature range [°F] [min] 77 °F
Typ AVTA 15

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality