PFM 100

003L8260

PFM 100, Measuring instrument is used for differential pressure measurements

Product details

Gross weight 1.574 Kilogram
Net weight 0.32 Kilogram
Volume 7.9 Liter
EAN 5702420119403

 

China RoHS compliance Out of scope
Description PFM 100, Measuring instrument is used for differential pressure measurements
EU RoHS compliance Yes with exemptions
In scope of WEEE and contain batteries No
Label product Yes
Media temperature [°C] [Max] 90 °C
Media temperature [°C] [Min] -5 °C
Other RoHS documentation Saudi Arabia RoHS
Pressure [bar] [Max] 10 bar
Pressure [bar] [Min] 0 bar
Pressure connections type R21
Product group Manual balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 9e2501da-0975-46f3-a04c-4dd70abd8adc
SCIP dossier product name 003L8260
Type PFM 100
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality