Insulation cap USV DN 25

003L8167

Insulation cap USV DN 25

Product details

Gross weight 0.134 Kilogram
Net weight 0.12 Kilogram
Volume 3.069 Liter
EAN 5702421602843

 

Comments Up to 80 °C
Connection to valve DN 25
Description Insulation cap USV DN 25
In scope of WEEE and contain batteries No
Package depth [mm] 140 mm
Package height [mm] 174 mm
Package width [mm] 126 mm
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Automatic balancing accessories
Usage USV

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality