Insulation cap USV DN 15

003L8165

Insulation cap USV DN 15

Product details

Gross weight 0.078 Kilogram
Net weight 0.068 Kilogram
Volume 1.852 Liter
EAN 5702421602805

 

Comments Up to 80 °C
Connection to valve DN 15
Description Insulation cap USV DN 15
In scope of WEEE and contain batteries No
Package depth [mm] 115 mm
Package height [mm] 140 mm
Package width [mm] 115 mm
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Automatic balancing accessories
Usage USV

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality