Impulse tube with O-rings, 5 m

003L8153

Impulse tube with O-rings, 5 m

Product details

Gross weight 0.274 Kilogram
Net weight 0.274 Kilogram
Volume 0.821 Liter
EAN 5702421602614

 

Description Impulse tube with O-rings, 5 m
EU RoHS compliance Yes with exemptions
In scope of WEEE and contain batteries No
Package depth [mm] 95 mm
Package height [mm] 91 mm
Package width [mm] 95 mm
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Automatic balancing accessories
Usage ASV, AB-PM, USV

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality