Automatic Bypass Control, AVDO, DN 20, Straight, Internal thread, External thread

003L6023

Self-acting constant flow valve

Product details

Gross weight 0.83 Kilogram
Net weight 0.805 Kilogram
Volume 1.092 Liter
EAN 5702420018003

 

Connection size in Rp 3/4
Connection size out R 3/4
Connection types Threaded
Connections 3/4"
Description Self-acting constant flow valve
Design Straight
Differential pressure range [bar] [Max] 0.5 bar
EU RoHS compliance Yes with exemptions
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Inlet connection type Internal thread
Outlet connection type External thread
Product group Automatic Bypass Control
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 8d736b0d-4ef5-4b75-a470-3b3ad31b8da6
SCIP dossier product name AVDO COMMERCIAL 20
Setting [bar] [Max] 0.5 bar
Setting [bar] [Min] 0.05 bar
Type AVDO
Valve size DN 20
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality