Thermostat TPC 40 - 60 °C

003L3962

Thermostat TPC 40 - 60 °C

Product details

Gross weight 0.182 Kilogram
Net weight 0.178 Kilogram
Volume 1.721 Liter
EAN 5702425091544

 

Ambient temperature [°C] [max] 70 °C
Ambient temperature [°C] [min] 0 °C
Capillary tube length [m] 0.6 m
Contain batteries No
Description Thermostat TPC 40 - 60 °C
Function Flow compensated temp. controller
Impulse tube material Copper mat. No 2.0090
Media temperature at sensor [°C] [Max] 70 °C
Product group Accessories - SAC
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Sensor connection M14x1
Temperature sensor diameter [mm] 9.5 mm
Temperature sensor length [mm] 64 mm
Temperature sensor material Copper mat. No 2.0090
Temperature setting range [°C] [Max] 60 °C
Temperature setting range [°C] [Min] 40 °C
Time constant [sec] 3 "
Transport temperature [°C] [Max] 50 °C
Transport temperature [°C] [Min] -20 °C
Type Termostatic elements

Tillbehör

Reservdelar

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality