H-piece valves, RLV-KB, 15, Angle

003L0394

RLV-KB lockshield valve 1/2" angle

Product details

Gross weight 0.374 Kilogram
Net weight 0.348 Kilogram
Volume 0.203 Liter
EAN 5714279001747

 

Application 2-pipe system
China RoHS compliance Out of scope
Connection to radiator G 1/2
Connection to system G 3/4
Description RLV-KB lockshield valve 1/2" angle
Design Angle
Distance center to center [mm] 50 mm
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kvs values [m³/h] 1.4 m³/h
Product group H-piece valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. fbd1f60c-e1ad-4d7e-b8fc-86136ff14cb2
SCIP dossier product name RLV-KB 1/2" H-piece
Surface Nickel plated
Test pressure [bar] 16 bar
Type RLV-KB
UK RoHS compliance Out of scope
Valve size 15
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality