H-piece valves, RLV-KB, 20, Angle

003L0393

RLV-KB lockshield valve 3/4" angle

Product details

Gross weight 0.292 Kilogram
Net weight 0.279 Kilogram
Volume 0.16 Liter
EAN 5714279001150

 

Application 2-pipe system
China RoHS compliance Out of scope
Connection to radiator G 3/4 A
Connection to system G 3/4
Description RLV-KB lockshield valve 3/4" angle
Design Angle
Distance center to center [mm] 50 mm
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kvs values [m³/h] 1.4 m³/h
Product group H-piece valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. a450b4b4-df56-4e46-843d-0690a6668259
SCIP dossier product name RLV-KB 3/4" H-piece 1
Surface Nickel plated
Test pressure [bar] 16 bar
Type RLV-KB
UK RoHS compliance Out of scope
Valve size 20
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality