H-piece valves, RLV-K, 15, Straight

003L0280

With drain-off feature, for 1 and 2-pipe systems

Product details

Gross weight 0.59 Kilogram
Net weight 0.582 Kilogram
Volume 0.377 Liter
EAN 5702421034392

 

Application 2-pipe system
1-pipe system
China RoHS compliance Out of scope
Connection to radiator R 1/2
Connection to system G 3/4
Description With drain-off feature, for 1 and 2-pipe systems
Design Straight
Distance center to center [mm] 50 mm
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kvs values [m³/h] 1.4 m³/h
Label product Yes
Product group H-piece valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 9b7b8f78-bd6d-4df4-b0d5-d6386af6d239
SCIP dossier product name RLV-K, H-piece
Surface Nickel plated
Test pressure [bar] 16 bar
Type RLV-K
UK RoHS compliance Out of scope
Valve size 15
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality