10 comp.fitt.imp.t.act fi6x1mmG1/8#fi1

003H6931

10 comp.fitt.imp.t.act fi6x1mmG1/8#fi1

Product details

Gross weight 0.35 Kilogram
Net weight 0.35 Kilogram
Volume 0.098 Liter
EAN 5702421545379

 

Connection size G 1/8
Description 10 comp.fitt.imp.t.act fi6x1mmG1/8#fi1
In scope of WEEE and contain batteries No
Material BRASS
Pressure nominal [bar] 25 bar
Product group Accessories - SAC
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Compression fittings for impulse tubes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality