AFP 2, PN 16, 0.40 bar - 1.50 bar, 320 cm²

003G5609

Differential pressure actuator

Product details

Gross weight 25.6 Kilogram
Net weight 15 Kilogram
Volume 191.52 Liter
EAN 5710104518206

 

Actuator diaphragm material EPDM (Rolling, fibre enforced)
Actuator size [cm²] 320 cm²
Body material Steel, mat. No. 1.0345, zinc plated
China RoHS compliance Out of scope
Description Differential pressure actuator
Diameter [mm] [Max] 250 mm
Diameter [mm] [Min] 65 mm
Differential pressure setting [bar] [Max] 1.5 bar
Differential pressure setting [bar] [Min] 0.4 bar
EU RoHS compliance Out of scope
Flow control No
Flow limitation No
Function Diff. press. controller
In scope of WEEE and contain batteries No
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Operating pressure [bar] [Max] 16 bar
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure controller Differential pressure controller
Pressure nominal [bar] 16 bar
Product group Actuators - Pressure Flow
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure Adjustable
Type AFP 2
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality