AFQM-W KF2, PN 40, DN 32, Flow rate [m³/h]: 0.50 - 7.00, Flange, Mounting version: Free

003G1691

AFQM-W KF2 PN40 32/16 /0,2 fla flow/ret

Product details

Gross weight 39.4 Kilogram
Net weight 39.4 Kilogram
Volume 192 Liter
EAN 5702421817865

 

Actuator size [cm²] 250 cm²
Application District Heating
Cavitation factor 0.5
Connection size DN 32
Connection types Flange
Description AFQM-W KF2 PN40 32/16 /0,2 fla flow/ret
Diameter [mm] 32 mm
Differential pressure range [bar] [Max] 20 bar
Flow control Yes
Flow limitation Yes
Flow rate [m³/h] 7 m³/h
Flow rate [m³/h] [Max] 7 m³/h
Flow rate [m³/h] [Min] 0.5 m³/h
Flow restrictor diff.pressure - dpb [bar] 0.2 bar
Function Flow controller with int. control valve
Function VSP - P No
Function VSP - Q No
Function VSP - T No
In scope of WEEE and contain batteries No
Kvs values [m³/h] 16 m³/h
Leakage rate [% Kvs] 0.01
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 25
Pressure class PN 40
Pressure controller No
Pressure nominal [bar] 40 bar
Product group Pressure flow controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. fc73e0d9-4447-4c2b-b685-1d5f03a3edf4
SCIP dossier product name AFQM-W KF2 PN40 32/16 /0,2 fla flow/ret
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure None
Stem position Normally open
Stroke [mm] 8 mm
Type AFQM-W KF2
Valve body material Cast steel GP240GH (GS-C 25)
Valve cone DP material Stainless steel mat. No. 1.4404
Valve size DN 32

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality