AFPA, PN 25, 0.15 bar - 1.20 bar, 250 cm²

003G1021

AFPA PB25 0,15-1,2 250cm2 silver

Product details

Gross weight 15.68 Kilogram
Net weight 15.68 Kilogram
Volume 49.39 Liter
EAN 5702421808351

 

Actuator size [cm²] 250 cm²
China RoHS compliance Out of scope
Description AFPA PB25 0,15-1,2 250cm2 silver
Diameter [mm] [Max] 250 mm
Diameter [mm] [Min] 15 mm
Differential pressure setting [bar] [Max] 1.2 bar
Differential pressure setting [bar] [Min] 0.15 bar
EU RoHS compliance Out of scope
Flow control No
Flow limitation No
Function Diff. press. relief controller
In scope of WEEE and contain batteries No
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Mounting version Bypass
Operating pressure [bar] [Max] 25 bar
Pressure class PN 25
Pressure controller Pressure relief controller
Pressure nominal [bar] 25 bar
Product group Actuators - Pressure Flow
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 1fc27f33-7222-414d-8ff1-81abdd587564
SCIP dossier product name AFP/A/B
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure Adjustable
Stroke [mm] 7 mm
Type AFPA
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality