Shows 259 product(s)
Temperature sensor, AKS 21 W, Weld, 22
Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: Stainless steel, Electrical connection size: Pg 16
Temperature sensor, AKS 21 W, R, 1/2
Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: Stainless steel, Electrical connection size: Pg 16
Temperature sensor, AKS 21 W, R, 1/2
Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: Stainless steel, Electrical connection size: Pg 16
Temperature sensor, AKS 21 W, NPT, 1/2-14
Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: Stainless steel, Electrical connection size: Pg 16
Temperature sensor, AKS 21 W, NPT, 1/2-14
Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: Stainless steel, Electrical connection size: Pg 16
Temperature sensor, AKS 21 D, Flange
Measuring range [°C]: -40 - 80, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: Stainless steel, Electrical connection: Type B, Electrical connection size: Pg 16
Temperature sensor, MBT 5252, 133 mm, G,1/2
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16
Temperature sensor, MBT 3270, 28 mm, G,1/4
Temperature range [°C]: -50 - 150, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: Brass, Electrical connection: AMP Junior Power Timer, Electrical connection size: 2 pin
Temperature sensor, MBT 3270, 28 mm, G,1/4
Temperature range [°C]: -50 - 150, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: Brass, Electrical connection: Deutsch DT04, Electrical connection size: 2 pin
Temperature sensor, MBT 3270, 24 mm, M,10x1
Temperature range [°C]: -50 - 150, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: AMP Junior Power Timer, Electrical connection size: 2 pin