iC7-Automation System Modules

Shows 225 product(s)

136Z9779

IC7-60SA3A05-514AE00F3+AE01+AJFX+AKFX+BAPR+BDC1+BEXX+BF20+BGK1+BH25+BK25+DAAU+EG

iC7-Automation
System module, air-cooled
IC7-60SA3A05-514AE00F3+AE01+AJFX+AKFX+BAPR+BDC1+BEXX+BF20+BGK1+BH25+BK25+DAAU+EGIN+EHEN
IP00/Open Type, Frame:AR10
3~, regenerative, AFE, 380-500 V AC,514 A
EMC category: C3 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
PROFINET RT OS7PR
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SA3A05-514AE00F3+AE01+AJFX+AKFX+BAPR+BDC1+BEXX+BF20+BGK1+BH25+BK25+DAAU+EGIN+EHEN

137G1933

IC7-60SA3A05-1630E00F3+AE01+AJFX+AKFX+BAMT+BDC1+BEXX+BF20+BGK1+BH15+BK03+BL15+CA

iC7-Automation
System module, air-cooled
IC7-60SA3A05-1630E00F3+AE01+AJFX+AKFX+BAMT+BDC1+BEXX+BF20+BGK1+BH15+BK03+BL15+CAX0+DAAU+EGIN+EHEN
IP00/Open Type, Frame:2xAR11
3~, regenerative, AFE, 380-500 V AC,1630 A
EMC category: C3 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SA3A05-1630E00F3+AE01+AJFX+AKFX+BAMT+BDC1+BEXX+BF20+BGK1+BH15+BK03+BL15+CAX0+DAAU+EGIN+EHEN

137G1934

IC7-60SAIN05-1710E00F4+AE01+AKFX+BAMT+BDC1+BEXX+BF20+BGK1+BH15+BK03+BL15+CAX0+DA

iC7-Automation
System module, air-cooled
IC7-60SAIN05-1710E00F4+AE01+AKFX+BAMT+BDC1+BEXX+BF20+BGK1+BH15+BK03+BL15+CAX0+DAAU+EGIN+EHEN
IP00/Open Type, Frame:2xIR11
Inverter module, INU, 380-500 V AC,1710 A
EMC category: C4 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SAIN05-1710E00F4+AE01+AKFX+BAMT+BDC1+BEXX+BF20+BGK1+BH15+BK03+BL15+CAX0+DAAU+EGIN+EHEN

137G1990

IC7-60SA3A05-1630E00F3+AE10+AJFX+AKFX+BAMT+BDC1+BEXX+BF20+BGK1+BH15+BK03+BL15+CA

iC7-Automation
System module, air-cooled
IC7-60SA3A05-1630E00F3+AE10+AJFX+AKFX+BAMT+BDC1+BEXX+BF20+BGK1+BH15+BK03+BL15+CAX0+DAAU+EGIN+EHEN
IP00/Open Type, Frame:2xAR11
3~, regenerative, AFE, 380-500 V AC,1630 A
EMC category: C3 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SA3A05-1630E00F3+AE10+AJFX+AKFX+BAMT+BDC1+BEXX+BF20+BGK1+BH15+BK03+BL15+CAX0+DAAU+EGIN+EHEN

137G1991

IC7-60SAIN05-1710E00F4+AE10+AKFX+BAMT+BDC1+BEXX+BF20+BGK1+BH15+BK03+BL15+CAX0+DA

iC7-Automation
System module, air-cooled
IC7-60SAIN05-1710E00F4+AE10+AKFX+BAMT+BDC1+BEXX+BF20+BGK1+BH15+BK03+BL15+CAX0+DAAU+EGIN+EHEN
IP00/Open Type, Frame:2xIR11
Inverter module, INU, 380-500 V AC,1710 A
EMC category: C4 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SAIN05-1710E00F4+AE10+AKFX+BAMT+BDC1+BEXX+BF20+BGK1+BH15+BK03+BL15+CAX0+DAAU+EGIN+EHEN

137G3036

IC7-60SAIN05-658AE00F4+AE10+AKFX+BAMT+BDC1+BEF2+BF20+BGK1+BH15+BK15+CAX0+DAAU+EG

iC7-Automation
System module, air-cooled
IC7-60SAIN05-658AE00F4+AE10+AKFX+BAMT+BDC1+BEF2+BF20+BGK1+BH15+BK15+CAX0+DAAU+EGIN+EHEN
IP00/Open Type, Frame:IR11
Inverter module, INU, 380-500 V AC,658 A
EMC category: C4 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: STO, SS1-t
Other options according to model code

Model code: IC7-60SAIN05-658AE00F4+AE10+AKFX+BAMT+BDC1+BEF2+BF20+BGK1+BH15+BK15+CAX0+DAAU+EGIN+EHEN

137G5304

IC7-60SAIN05-385AE00F4+AE10+BAMT+BDC1+BEXX+BF20+BGK1+CAM0+DAAU

iC7-Automation
System module, air-cooled
IC7-60SAIN05-385AE00F4+AE10+BAMT+BDC1+BEXX+BF20+BGK1+CAM0+DAAU
IP00/Open Type, Frame:IR10
Inverter module, INU, 380-500 V AC,385 A
EMC category: C4 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SAIN05-385AE00F4+AE10+BAMT+BDC1+BEXX+BF20+BGK1+CAM0+DAAU

137G5305

IC7-60SA3A05-317AE00F3+AE10+BAMT+BDC1+BEXX+BF20+BGK1+DAAU

iC7-Automation
System module, air-cooled
IC7-60SA3A05-317AE00F3+AE10+BAMT+BDC1+BEXX+BF20+BGK1+DAAU
IP00/Open Type, Frame:AR10
3~, regenerative, AFE, 380-500 V AC,317 A
EMC category: C3 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SA3A05-317AE00F3+AE10+BAMT+BDC1+BEXX+BF20+BGK1+DAAU

137G8512

IC7-60SA3A05-816AE00F3+AE10+AJFX+AKFX+BAMT+BDC1+BEXX+BF20+BGK1+BH50+BK50+CAX0+DA

iC7-Automation
System module, air-cooled
IC7-60SA3A05-816AE00F3+AE10+AJFX+AKFX+BAMT+BDC1+BEXX+BF20+BGK1+BH50+BK50+CAX0+DAAU+EGIN+EHEN
IP00/Open Type, Frame:AR11
3~, regenerative, AFE, 380-500 V AC,816 A
EMC category: C3 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SA3A05-816AE00F3+AE10+AJFX+AKFX+BAMT+BDC1+BEXX+BF20+BGK1+BH50+BK50+CAX0+DAAU+EGIN+EHEN

137G8701

IC7-60SAIN05-590AE00F4+AEU2+AKFX+BAMT+BDC1+BEXX+BF20+BGK1+CAM0+CBT0+DAAU

iC7-Automation
System module, air-cooled
IC7-60SAIN05-590AE00F4+AEU2+AKFX+BAMT+BDC1+BEXX+BF20+BGK1+CAM0+CBT0+DAAU
IP00/Open Type, Frame:IR10
Inverter module, INU, 380-500 V AC,590 A
EMC category: C4 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SAIN05-590AE00F4+AEU2+AKFX+BAMT+BDC1+BEXX+BF20+BGK1+CAM0+CBT0+DAAU

View: