VLT® OneGearDrive®

Show more
VLT® OneGearDrive®

Shows 298 product(s)

132H2061

OGDSK214K131I11L06RXTB1P2S9010H1BXXX1XXX

OGDSK214K131I11L06RXTB1P2S9010H1BXXX1XXX
VLT® OneGearDrive
Standard max 2.3 KW (V210)
14.13 1 1/4 InchesMild steel
With CSA/UL Horiz., conn. up or downWithout brake
Terminal Box

Model code: OGDSK214K131I11L06RXTB1P2S9010H1BXXX1XXX

132H2062

OGDSK231K131I11L06RXTB1P2S9010H1BXXX1XXX

OGDSK231K131I11L06RXTB1P2S9010H1BXXX1XXX
VLT® OneGearDrive
Standard max 2.3 KW (V210)
31.13 1 1/4 InchesMild steel
With CSA/UL Horiz., conn. up or downWithout brake
Terminal Box

Model code: OGDSK231K131I11L06RXTB1P2S9010H1BXXX1XXX

132H2063

OGDSK231K131I31L06RXTB1P2S9010H1BXXX1XXX

OGDSK231K131I31L06RXTB1P2S9010H1BXXX1XXX
VLT® OneGearDrive
Standard max 2.3 KW (V210)
31.13 1 1/2 InchesMild steel
With CSA/UL Horiz., conn. up or downWithout brake
Terminal Box

Model code: OGDSK231K131I31L06RXTB1P2S9010H1BXXX1XXX

132H5028

OGDSK205K921I12L06RXTB1P3S9010H1BXXX1XXX

OGDSK205K921I12L06RXTB1P3S9010H1BXXX1XXX
VLT® OneGearDrive
Standard max 2.3 KW (V210)
5.92 1 1/4 InchesStainless steel
With CSA/UL Vertical, motor upWithout brake
Terminal Box

Model code: OGDSK205K921I12L06RXTB1P3S9010H1BXXX1XXX

132H5029

OGDSK214K131I32L06RXTB1P3S9010H1BXXX1XXX

OGDSK214K131I32L06RXTB1P3S9010H1BXXX1XXX
VLT® OneGearDrive
Standard max 2.3 KW (V210)
14.13 1 1/2 InchesStainless steel
With CSA/UL Vertical, motor upWithout brake
Terminal Box

Model code: OGDSK214K131I32L06RXTB1P3S9010H1BXXX1XXX

132H5423

OGDHK205K921302L06RXS31P2A9010H1BXXXXXXX

OGDHK205K921302L06RXS31P2A9010H1BXXXXXXX
VLT® OneGearDrive
Hygienic max 2.3 KW (V210)
5.92 30 mmStainless steel
Without CSA/UL Horiz., conn. up or downWithout brake
plug+connector+5m cable

Model code: OGDHK205K921302L06RXS31P2A9010H1BXXXXXXX

132H5572

OGDSK231K131I32L06RXTB1P3S9010H1BXXX1XXX

OGDSK231K131I32L06RXTB1P3S9010H1BXXX1XXX
VLT® OneGearDrive
Standard max 2.3 KW (V210)
31.13 1 1/2 InchesStainless steel
With CSA/UL Vertical, motor upWithout brake
Terminal Box

Model code: OGDSK231K131I32L06RXTB1P3S9010H1BXXX1XXX

132H6560

OGDHK214K131302L06RXS31P2A9010H1BXXXXXXX

OGDHK214K131302L06RXS31P2A9010H1BXXXXXXX
VLT® OneGearDrive
Hygienic max 2.3 KW (V210)
14.13 30 mmStainless steel
Without CSA/UL Horiz., conn. up or downWithout brake
plug+connector+5m cable

Model code: OGDHK214K131302L06RXS31P2A9010H1BXXXXXXX

132L1091

OGDSK231K131I32L06RXTB1P2S9010H1B220XXXX

OGDSK231K131I32L06RXTB1P2S9010H1B220XXXX
VLT® OneGearDrive
Standard max 2.3 KW (V210)
31.13 1 1/2 InchesStainless steel
Without CSA/UL Horiz., conn. up or down220V DC brake (480V AC)
Terminal Box

Model code: OGDSK231K131I32L06RXTB1P2S9010H1B220XXXX

132L1092

OGDSK214K131I32L06RXTB1P2S9010H1B220XXXX

OGDSK214K131I32L06RXTB1P2S9010H1B220XXXX
VLT® OneGearDrive
Standard max 2.3 KW (V210)
14.13 1 1/2 InchesStainless steel
Without CSA/UL Horiz., conn. up or down220V DC brake (480V AC)
Terminal Box

Model code: OGDSK214K131I32L06RXTB1P2S9010H1B220XXXX

View: