VLT® OneGearDrive®

Shows 292 product(s)

132H2061

OGDSK214K131I11L06RXTB1P2S9010H1BXXX1XXX

OGDSK214K131I11L06RXTB1P2S9010H1BXXX1XXX
VLT® OneGearDrive
Standard, max 2.3 KW (V210),
14.13, 1 1/4 Inches, Mild steel,
With CSA/UL, Horiz., conn. up or down, Without brake,
Terminal Box

Model code: OGDSK214K131I11L06RXTB1P2S9010H1BXXX1XXX

132H2062

OGDSK231K131I11L06RXTB1P2S9010H1BXXX1XXX

OGDSK231K131I11L06RXTB1P2S9010H1BXXX1XXX
VLT® OneGearDrive
Standard, max 2.3 KW (V210),
31.13, 1 1/4 Inches, Mild steel,
With CSA/UL, Horiz., conn. up or down, Without brake,
Terminal Box

Model code: OGDSK231K131I11L06RXTB1P2S9010H1BXXX1XXX

132H2063

OGDSK231K131I31L06RXTB1P2S9010H1BXXX1XXX

OGDSK231K131I31L06RXTB1P2S9010H1BXXX1XXX
VLT® OneGearDrive
Standard, max 2.3 KW (V210),
31.13, 1 1/2 Inches, Mild steel,
With CSA/UL, Horiz., conn. up or down, Without brake,
Terminal Box

Model code: OGDSK231K131I31L06RXTB1P2S9010H1BXXX1XXX

132H5028

OGDSK205K921I12L06RXTB1P3S9010H1BXXX1XXX

OGDSK205K921I12L06RXTB1P3S9010H1BXXX1XXX
VLT® OneGearDrive
Standard, max 2.3 KW (V210),
5.92, 1 1/4 Inches, Stainless steel,
With CSA/UL, Vertical, motor up, Without brake,
Terminal Box

Model code: OGDSK205K921I12L06RXTB1P3S9010H1BXXX1XXX

132H5029

OGDSK214K131I32L06RXTB1P3S9010H1BXXX1XXX

OGDSK214K131I32L06RXTB1P3S9010H1BXXX1XXX
VLT® OneGearDrive
Standard, max 2.3 KW (V210),
14.13, 1 1/2 Inches, Stainless steel,
With CSA/UL, Vertical, motor up, Without brake,
Terminal Box

Model code: OGDSK214K131I32L06RXTB1P3S9010H1BXXX1XXX

132H5423

OGDHK205K921302L06RXS31P2A9010H1BXXXXXXX

OGDHK205K921302L06RXS31P2A9010H1BXXXXXXX
VLT® OneGearDrive
Hygienic, max 2.3 KW (V210),
5.92, 30 mm, Stainless steel,
Without CSA/UL, Horiz., conn. up or down, Without brake,
plug+connector+5m cable

Model code: OGDHK205K921302L06RXS31P2A9010H1BXXXXXXX

132H5572

OGDSK231K131I32L06RXTB1P3S9010H1BXXX1XXX

OGDSK231K131I32L06RXTB1P3S9010H1BXXX1XXX
VLT® OneGearDrive
Standard, max 2.3 KW (V210),
31.13, 1 1/2 Inches, Stainless steel,
With CSA/UL, Vertical, motor up, Without brake,
Terminal Box

Model code: OGDSK231K131I32L06RXTB1P3S9010H1BXXX1XXX

132H6560

OGDHK214K131302L06RXS31P2A9010H1BXXXXXXX

OGDHK214K131302L06RXS31P2A9010H1BXXXXXXX
VLT® OneGearDrive
Hygienic, max 2.3 KW (V210),
14.13, 30 mm, Stainless steel,
Without CSA/UL, Horiz., conn. up or down, Without brake,
plug+connector+5m cable

Model code: OGDHK214K131302L06RXS31P2A9010H1BXXXXXXX

132L1091

OGDSK231K131I32L06RXTB1P2S9010H1B220XXXX

OGDSK231K131I32L06RXTB1P2S9010H1B220XXXX
VLT® OneGearDrive
Standard, max 2.3 KW (V210),
31.13, 1 1/2 Inches, Stainless steel,
Without CSA/UL, Horiz., conn. up or down, 220V DC brake (480V AC),
Terminal Box

Model code: OGDSK231K131I32L06RXTB1P2S9010H1B220XXXX

132L1092

OGDSK214K131I32L06RXTB1P2S9010H1B220XXXX

OGDSK214K131I32L06RXTB1P2S9010H1B220XXXX
VLT® OneGearDrive
Standard, max 2.3 KW (V210),
14.13, 1 1/2 Inches, Stainless steel,
Without CSA/UL, Horiz., conn. up or down, 220V DC brake (480V AC),
Terminal Box

Model code: OGDSK214K131I32L06RXTB1P2S9010H1B220XXXX

View: