VACON® 100 FLOW Enclosed Drive

Shows 1,091 product(s)

132H0008

VACON0100-3L-0080-7-ED-FLOW+SEBJ+IP54+FBIE+CAPT+CAPD+CAPS+CIFD+PODU+CDLP+CACL+CP

Frequency converter
VACON0100-3L-0080-7-ED-FLOW+SEBJ+IP54+FBIE+CAPT+CAPD+CAPS+CIFD+PODU+CDLP+CACL+CPS0+GNUL
VACON 100 FLOW
525-690 Vac 80 AmpIP54/NEMA12
Graphical Keypad MK01
C3 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: No board
D Slot: No board
E Slot: BJ,STO, ATEX therm
Fieldbus: IndEth (ProfinetIO,EthernetIP)
Manual: English
Frame 08
ATEX: II (2) GD
Other options according to Model code

Model code: VACON0100-3L-0080-7-ED-FLOW+SEBJ+IP54+FBIE+CAPT+CAPD+CAPS+CIFD+PODU+CDLP+CACL+CPS0+GNUL

132H0011

VACON0100-3L-0144-7-ED-FLOW+SEBJ+IP54+FBIE+CAPT+CAPD+CAPS+PODU+CDLP+CACL+CPS0+GN

Frequency converter
VACON0100-3L-0144-7-ED-FLOW+SEBJ+IP54+FBIE+CAPT+CAPD+CAPS+PODU+CDLP+CACL+CPS0+GNUL
VACON 100 FLOW
525-690 Vac 144 AmpIP54/NEMA12
Graphical Keypad MK01
C3 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: No board
D Slot: No board
E Slot: BJ,STO, ATEX therm
Fieldbus: IndEth (ProfinetIO,EthernetIP)
Manual: English
Frame 09
ATEX: II (2) GD
Other options according to Model code

Model code: VACON0100-3L-0144-7-ED-FLOW+SEBJ+IP54+FBIE+CAPT+CAPD+CAPS+PODU+CDLP+CACL+CPS0+GNUL

132H0012

VACON0100-3L-0170-7-ED-FLOW+SEBJ+IP54+FBIE+CAPT+CAPD+CAPS+PODU+CDLP+CACL+CPS0+GN

Frequency converter
VACON0100-3L-0170-7-ED-FLOW+SEBJ+IP54+FBIE+CAPT+CAPD+CAPS+PODU+CDLP+CACL+CPS0+GNUL
VACON 100 FLOW
525-690 Vac 170 AmpIP54/NEMA12
Graphical Keypad MK01
C3 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: No board
D Slot: No board
E Slot: BJ,STO, ATEX therm
Fieldbus: IndEth (ProfinetIO,EthernetIP)
Manual: English
Frame 09
ATEX: II (2) GD
Other options according to Model code

Model code: VACON0100-3L-0170-7-ED-FLOW+SEBJ+IP54+FBIE+CAPT+CAPD+CAPS+PODU+CDLP+CACL+CPS0+GNUL

132H0013

VACON0100-3L-0261-7-ED-FLOW+SEBJ+FBIE+CAPT+CAPD+CAPS+PODU+CDLP+CACL+CPS0+GNUL

Frequency converter
VACON0100-3L-0261-7-ED-FLOW+SEBJ+FBIE+CAPT+CAPD+CAPS+PODU+CDLP+CACL+CPS0+GNUL
VACON 100 FLOW
525-690 Vac 261 AmpIP21/NEMA1
Graphical Keypad MK01
C3 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: No board
D Slot: No board
E Slot: BJ,STO, ATEX therm
Fieldbus: IndEth (ProfinetIO,EthernetIP)
Manual: English
Frame 10
ATEX: II (2) GD
Other options according to Model code

Model code: VACON0100-3L-0261-7-ED-FLOW+SEBJ+FBIE+CAPT+CAPD+CAPS+PODU+CDLP+CACL+CPS0+GNUL

132H0039

VACON0100-3L-0460-5-ED-FLOW+SBF4+IP54+CHPH+GNUL

Frequency converter
VACON0100-3L-0460-5-ED-FLOW+SBF4+IP54+CHPH+GNUL
VACON 100 FLOW
380-500 Vac 460 AmpIP54/NEMA12
Graphical Keypad MK01
C3 Commercial&Industry Environ
B Slot: F4,2 Relay board with therm
C Slot: No board
D Slot: No board
E Slot: No board
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: English
Frame 10

Other options according to Model code

Model code: VACON0100-3L-0460-5-ED-FLOW+SBF4+IP54+CHPH+GNUL

132H0106

VACON0100-3L-0310-5-ED-FLOW+SCB4+SEBJ+SRBT+IP54+FBIE+CAPT+CAPD+CIFD+CPS0+GNUL

Frequency converter
VACON0100-3L-0310-5-ED-FLOW+SCB4+SEBJ+SRBT+IP54+FBIE+CAPT+CAPD+CIFD+CPS0+GNUL
VACON 100 FLOW
380-500 Vac 310 AmpIP54/NEMA12
Graphical Keypad MK01
C3 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: B4,AI,2AO(mA,isol),+24V/EXT
D Slot: No board
E Slot: BJ,STO, ATEX therm
Fieldbus: IndEth (ProfinetIO,EthernetIP)
Manual: English
Frame 09
ATEX: II (2) GD
Other options according to Model code

Model code: VACON0100-3L-0310-5-ED-FLOW+SCB4+SEBJ+SRBT+IP54+FBIE+CAPT+CAPD+CIFD+CPS0+GNUL

132H0109

VACON0100-3L-0310-5-ED-FLOW+SCB4+SEBJ+SRBT+IP54+FBIE+CAPT+CAPD+CIFD+CDLP+CPS0+GN

Frequency converter
VACON0100-3L-0310-5-ED-FLOW+SCB4+SEBJ+SRBT+IP54+FBIE+CAPT+CAPD+CIFD+CDLP+CPS0+GNUL
VACON 100 FLOW
380-500 Vac 310 AmpIP54/NEMA12
Graphical Keypad MK01
C3 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: B4,AI,2AO(mA,isol),+24V/EXT
D Slot: No board
E Slot: BJ,STO, ATEX therm
Fieldbus: IndEth (ProfinetIO,EthernetIP)
Manual: English
Frame 09
ATEX: II (2) GD
Other options according to Model code

Model code: VACON0100-3L-0310-5-ED-FLOW+SCB4+SEBJ+SRBT+IP54+FBIE+CAPT+CAPD+CIFD+CDLP+CPS0+GNUL

132H0193

VACON0100-3L-0385-7-ED-FLOW+IP54+DNOT+CIFD+GNUL

Frequency converter
VACON0100-3L-0385-7-ED-FLOW+IP54+DNOT+CIFD+GNUL
VACON 100 FLOW
525-690 Vac 385 AmpIP54/NEMA12
Graphical Keypad MK01
C3 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: No board
D Slot: No board
E Slot: No board
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: English
Frame 10

Other options according to Model code

Model code: VACON0100-3L-0385-7-ED-FLOW+IP54+DNOT+CIFD+GNUL

132H0206

VACON0100-3L-0310-5-ED-FLOW+SCB4+SRBT+IP54+CIFD+GNUL

Frequency converter
VACON0100-3L-0310-5-ED-FLOW+SCB4+SRBT+IP54+CIFD+GNUL
VACON 100 FLOW
380-500 Vac 310 AmpIP54/NEMA12
Graphical Keypad MK01
C3 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: B4,AI,2AO(mA,isol),+24V/EXT
D Slot: No board
E Slot: No board
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: English
Frame 09

Other options according to Model code

Model code: VACON0100-3L-0310-5-ED-FLOW+SCB4+SRBT+IP54+CIFD+GNUL

132H0877

VACON0100-3L-0590-5-ED-FLOW+SBF4+IP54+DNOT+POCM+CHPH+GNUL

Frequency converter
VACON0100-3L-0590-5-ED-FLOW+SBF4+IP54+DNOT+POCM+CHPH+GNUL
VACON 100 FLOW
380-500 Vac 590 AmpIP54/NEMA12
Graphical Keypad MK01
C3 Commercial&Industry Environ
B Slot: F4,2 Relay board with therm
C Slot: No board
D Slot: No board
E Slot: No board
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: English
Frame 10

Other options according to Model code

Model code: VACON0100-3L-0590-5-ED-FLOW+SBF4+IP54+DNOT+POCM+CHPH+GNUL

View: