Shows 816 product(s)

132H0507

VA100X-3L-0004-4-X+BM1X-000003356

VACON0100-3L-0004-4-X+HMGR
+QDSS
VACON® 100X
4,8 AMP, (-4) 380 – 480 Vac
(+DBIN) Brake Chopper, (+LS50) 50 Hz
C2 Commercial&Industry Environ
Modbus, Backnet, N2 (+FBM2), Graphical Keypad
D Slot: No board
E Slot: No board
Other options according to Model code

Model code: VACON0100-3L-0004-4-X+HMGR+QDSS

132H0741

VA100X-3L-0046-4-X+BM1X-000003421

VACON0100-3L-0046-4-X+FBIE+HMGR
+QDSS
VACON® 100X
46 AMP, (-4) 380 – 480 Vac
(+DBIN) Brake Chopper, (+LS50) 50 Hz
C2 Commercial&Industry Environ
IndEth (ProfinetIO,EthernetIP), Graphical Keypad
D Slot: No board
E Slot: No board
Other options according to Model code

Model code: VACON0100-3L-0046-4-X+FBIE+HMGR+QDSS

132H1525

VA100X-3L-0016-4-X+BM1X-000003493

VACON0100-3L-0016-4-X+HMGR
+SDE3
VACON® 100X
16 AMP, (-4) 380 – 480 Vac
(+DBIN) Brake Chopper, (+LS50) 50 Hz
C2 Commercial&Industry Environ
Modbus, Backnet, N2 (+FBM2), Graphical Keypad
D Slot: E3,PROFIBUS DP
E Slot: No board
Other options according to Model code

Model code: VACON0100-3L-0016-4-X+HMGR+SDE3

132H1644

VA100X-3L-0004-5-X+BM1X-000001778

VACON0100-3L-0004-5-X

VACON® 100X
4,8 AMP, (-5) 380 – 500 Vac
(+DBIN) Brake Chopper, (+LS50) 50 Hz
C2 Commercial&Industry Environ
Modbus, Backnet, N2 (+FBM2), No Keypad
D Slot: No board
E Slot: No board
Other options according to Model code

Model code: VACON0100-3L-0004-5-X

132H1645

VA100X-3L-0008-5-X+BM1X-000001628

VACON0100-3L-0008-5-X

VACON® 100X
8 AMP, (-5) 380 – 500 Vac
(+DBIN) Brake Chopper, (+LS50) 50 Hz
C2 Commercial&Industry Environ
Modbus, Backnet, N2 (+FBM2), No Keypad
D Slot: No board
E Slot: No board
Other options according to Model code

Model code: VACON0100-3L-0008-5-X

132H1646

VA100X-3L-0009-5-X+BM1X-000001630

VACON0100-3L-0009-5-X

VACON® 100X
9,6 AMP, (-5) 380 – 500 Vac
(+DBIN) Brake Chopper, (+LS50) 50 Hz
C2 Commercial&Industry Environ
Modbus, Backnet, N2 (+FBM2), No Keypad
D Slot: No board
E Slot: No board
Other options according to Model code

Model code: VACON0100-3L-0009-5-X

132H1647

VA100X-3L-0061-5-X+BM1X-000000870

VACON0100-3L-0061-5-X

VACON® 100X
61 AMP, (-5) 380 – 500 Vac
(+DBIN) Brake Chopper, (+LS50) 50 Hz
C2 Commercial&Industry Environ
Modbus, Backnet, N2 (+FBM2), No Keypad
D Slot: No board
E Slot: No board
Other options according to Model code

Model code: VACON0100-3L-0061-5-X

132H1648

VA100X-3L-0046-5-X+BM1X-000000866

VACON0100-3L-0046-5-X

VACON® 100X
46 AMP, (-5) 380 – 500 Vac
(+DBIN) Brake Chopper, (+LS50) 50 Hz
C2 Commercial&Industry Environ
Modbus, Backnet, N2 (+FBM2), No Keypad
D Slot: No board
E Slot: No board
Other options according to Model code

Model code: VACON0100-3L-0046-5-X

132H1825

VA100X-3L-0038-4-X+BM1X-000003494

VACON0100-3L-0038-4-X+FL03+EMAR+HMGR
+SDB1+QDSS
VACON® 100X
38 AMP, (-4) 380 – 480 Vac
(+DBIN) Brake Chopper, (+LS50) 50 Hz
C2 Commercial&Industry Environ
Modbus, Backnet, N2 (+FBM2), Graphical Keypad
D Slot: B1,6 programmableDI/DO
E Slot: No board
Other options according to Model code

Model code: VACON0100-3L-0038-4-X+FL03+EMAR+HMGR+SDB1+QDSS

132H1989

VA100X-3L-0046-4-X+BM1X-000003548

VACON0100-3L-0046-4-X+EMAR+HMGR
+SDBF
VACON® 100X
46 AMP, (-4) 380 – 480 Vac
(+DBIN) Brake Chopper, (+LS50) 50 Hz
C2 Commercial&Industry Environ
Modbus, Backnet, N2 (+FBM2), Graphical Keypad
D Slot: BF,1AO, 1DO, 1RO
E Slot: No board
Other options according to Model code

Model code: VACON0100-3L-0046-4-X+EMAR+HMGR+SDBF

View: