Shows 8 product(s)

042N7651

Solenoid coil, AU230CS, Cable, 1 m, Supply voltage [V] AC: 230, Multi pack

Electrical connection: Cable, Supply voltage [V] AC: 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP67

042N7662

Solenoid coil, AU115CS, Cable, 1 m, Supply voltage [V] AC: 115, Multi pack

Electrical connection: Cable, Supply voltage [V] AC: 115, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP67

042N7697

Solenoid coil, AU024DS, Cable, 1 m, Multi pack

Solenoid coil, Product Type: AU024DS, Supply voltage [V] DC: 24, Enclosure rating IP: IP67, Coil connection: Cable, Actuator size: 9 mm

042N8651

Solenoid coil, AU230CS, Cable, 1 m, Supply voltage [V] AC: 230, Industrial pack

Electrical connection: Cable, Supply voltage [V] AC: 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP67

042N8679

Solenoid coil, AU024DS, Cable, 0.3 m, Industrial pack

Solenoid coil, Product Type: AU024DS, Supply voltage [V] DC: 24, Enclosure rating IP: IP67, Coil connection: Cable, Actuator size: 9 mm

042N8697

Solenoid coil, AU024DS, Cable, 1 m, Industrial pack

Solenoid coil, Product Type: AU024DS, Supply voltage [V] DC: 24, Enclosure rating IP: IP67, Coil connection: Cable, Actuator size: 9 mm

View: