VMV is 3-way seated mixing valve primarily use for flow temperature control. It can be combined with: AMV(E) 10, 13 electrical actuator; AMV 150 + AMV(E) 130/140 electrical actuator; ABV thermohydraulic actuator *(*NC version only for DN15 and DN20); VMV DN 15 and DN 20 can additionally be combined with self-acting thermostatic actuators RAVK.
Shows 10 product(s)
VMV RAV, PN 16, DN 15, 2.5 m³/h, Rp 1/2, RAV
VMV PN16 15/2,5 3-way int. thr RAV neck
VMV RAV, PN 16, DN 20, 4 m³/h, Rp 3/4, RAV
VMV PN16 20/4 3-way int. thr RAV neck
VMV RAV, PN 16, DN 25, 6.3 m³/h, Rp 1, RAV
VMV PN16 25/6,3 3-way int. thr RAV neck
VMV RAV, PN 16, DN 32, 10 m³/h, Rp 1 1/4, RAV
VMV PN16 32/10 3-way int. thr RAV neck
VMV RAV, PN 16, DN 40, 12 m³/h, Rp 1 1/2, RAV
VMV PN16 40/12 3-way int. thr RAV neck
VMV M30, PN 16, DN 15, 2.5 m³/h, G 3/4 A, M30
VMV PN16 15/2,5 3-way ext. thr M30 neck
VMV M30, PN 16, DN 25, 6.3 m³/h, G 1 1/4 A, M30
VMV PN16 25/6,3 3-way ext. thr M30 neck
VMV M30, PN 16, DN 32, 10 m³/h, G 1 1/2 A, M30
VMV PN16 32/10 3-way ext. thr M30 neck