AVP(-F) is a self-acting differential pressure controller primarily for use in district heating systems. The controller closes on rising differential pressure. The controller has a control valve, an actuator with one control diaphragm and handle for differential pressure setting (fixed setting version (available on special request) is without handle).
Shows 30 product(s)
AVP, PN 16, DN 15, 1.6 m³/h, 0.05 bar - 0.5 bar, External Thread, G 3/4 A
AVP PN16 15/1,6 0,05-0,5 thread retur
AVP, PN 16, DN 15, 2.5 m³/h, 0.05 bar - 0.5 bar, External Thread, G 3/4 A
AVP PN16 15/2,5 0,05-0,5 thread retur
AVP, PN 16, DN 15, 4 m³/h, 0.05 bar - 0.5 bar, External Thread, G 3/4 A
AVP PN16 15/4 0,05-0,5 thread return
AVP, PN 16, DN 20, 6.3 m³/h, 0.05 bar - 0.5 bar, External Thread, G 1 A
AVP PN16 20/6,3 0,05-0,5 thread retur
AVP, PN 16, DN 25, 8 m³/h, 0.05 bar - 0.5 bar, External Thread, G 1 1/4 A
AVP PN16 25/8 0,05-0,5 thread return
AVP, PN 16, DN 15, 1.6 m³/h, 0.2 bar - 1 bar, External Thread, G 3/4 A
AVP PN16 15/1,6 0,2-1,0 thread return
AVP, PN 16, DN 15, 2.5 m³/h, 0.2 bar - 1 bar, External Thread, G 3/4 A
AVP PN16 15/2,5 0,2-1,0 thread return
AVP, PN 16, DN 15, 4 m³/h, 0.2 bar - 1 bar, External Thread, G 3/4 A
AVP PN16 15/4 0,2-1,0 thread return
AVP, PN 16, DN 20, 6.3 m³/h, 0.2 bar - 1 bar, External Thread, G 1 A
AVP PN16 20/6,3 0,2-1,0 thread return
AVP, PN 16, DN 25, 8 m³/h, 0.2 bar - 1 bar, External Thread, G 1 1/4 A
AVP PN16 25/8 0,2-1,0 thread return