The Danfoss UnoFloor Mixing is a preassembled pressure independent underfloor heating balancing and control distribution unit. UnoFloor comes wired and premounted. UnoFloor Mixing includes Danfoss Icon™ 230V Wiring Center or Danfoss Icon™ 24V Master Controller. The SSM stainless-steel manifold is used for controlling water flow. Each tube of the floor heating system is connected to the manifold, thus making it possible to control water flow or heat supply to each room in the building individually. The AB-PM set ensures optimal hydronic balance. Flow limitation independent of differential pressure is now guaranteed. The Danfoss compact mixing shunt is used for regulation of flow and supply tem
Shows 14 product(s)
UnoFloor Mixing – Comfort , Number of heating manifold connections [loops] [Max]: 4, ICON Wiring center, Version: Left
Stainless steel manifold with shunt, 4 loops, AB-PM, ICON Wiring center, in white aluzinc steel cabinet, left version
UnoFloor Mixing – Comfort , Number of heating manifold connections [loops] [Max]: 5, ICON Wiring center, Version: Left
Stainless steel manifold with shunt, 5 loops, AB-PM, ICON Wiring center, in white aluzinc steel cabinet, left version
UnoFloor Mixing – Comfort , Number of heating manifold connections [loops] [Max]: 6, ICON Wiring center, Version: Left
Stainless steel manifold with shunt, 6 loops, AB-PM, ICON Wiring center, in white aluzinc steel cabinet, left version
UnoFloor Mixing – Comfort , Number of heating manifold connections [loops] [Max]: 7, ICON Wiring center, Version: Left
Stainless steel manifold with shunt, 7 loops, AB-PM, ICON Wiring center, in white aluzinc steel cabinet, left version
UnoFloor Mixing – Comfort , Number of heating manifold connections [loops] [Max]: 8, ICON Wiring center, Version: Left
Stainless steel manifold with shunt, 8 loops, AB-PM, ICON Wiring center, in white aluzinc steel cabinet, left version
UnoFloor Mixing – Comfort , Number of heating manifold connections [loops] [Max]: 10, ICON Wiring center, Version: Left
Stainless steel manifold with shunt, 10 loops, AB-PM, ICON Wiring center, in white aluzinc steel cabinet, left version
UnoFloor Mixing – Comfort , Number of heating manifold connections [loops] [Max]: 12, ICON Wiring center, Version: Left
Stainless steel manifold with shunt, 12 loops, AB-PM, ICON Wiring center, in white aluzinc steel cabinet, left version
UnoFloor Mixing – Comfort , Number of heating manifold connections [loops] [Max]: 4, ICON Wiring center, Version: Right
Stainless steel manifold with shunt, 4 loops, AB-PM, ICON Wiring center, in white aluzinc steel cabinet, right version
UnoFloor Mixing – Comfort , Number of heating manifold connections [loops] [Max]: 5, ICON Wiring center, Version: Right
Stainless steel manifold with shunt, 5 loops, AB-PM, ICON Wiring center, in white aluzinc steel cabinet, right version
UnoFloor Mixing – Comfort , Number of heating manifold connections [loops] [Max]: 6, ICON Wiring center, Version: Right
Stainless steel manifold with shunt, 6 loops, AB-PM, ICON Wiring center, in white aluzinc steel cabinet, right version