The DEVIreg™ Touch is an intuitive programmable timer thermostat used for controlling electrical floor heating elements. The thermostat is designed for fixed installation only and due to the special designed 2-part construction it fits a wide range of frames and sensors. The DEVIreg™ Touch is fast and intuitive to setup using the built-in wizard. It has an energy-saving program – including an optimum start/end control ensuring the desired temperature at the correct time and thereby reducing the heating costs.
Shows 5 product(s)
Thermostats, DEVIreg™ Touch Pure White, Sensor type: Room + Floor, 16 A
Temperature - floor [°C]: 5 - 45, Temperature - room [°C]: 5 - 35, Display type: Touch screen, Application: Floor heating
Thermostats, DEVIreg™ Touch Pure White, Sensor type: Room + Floor, 16 A
Temperature - floor [°C]: 5 - 45, Temperature - room [°C]: 5 - 35, Display type: Touch screen, Application: Floor heating
Thermostats, DEVIreg™ Touch Pure Black, Sensor type: Room + Floor, 16 A
Temperature - floor [°C]: 5 - 45, Temperature - room [°C]: 5 - 35, Display type: Touch screen, Application: Floor heating
Thermostats, DEVIreg™ Touch, Sensor type: Room + Floor, 16 A
Temperature - floor [°C]: 5 - 45, Temperature - room [°C]: 5 - 35, Display type: Touch screen, Application: Floor heating
Thermostats, DEVIreg™ Touch ivory, Sensor type: Room + Floor, 16 A
Temperature - floor [°C]: 5 - 45, Temperature - room [°C]: 5 - 35, Display type: Touch screen, Application: Floor heating