KVS Colibri® is a series of electric suction modulating valves for AC transport and refrigeration applications. Accurate temperature or pressure control is obtained by modulating the refrigerant flow in the evaporator with a current or voltage driver.The balanced design provides bi-flow operation as well as solenoid shut-off function in both flow directions at MOPD 40 bar (580 psig).
Shows 7 product(s)
Electric regulating valve, KVS 5C, Bi-metal: Steel/copper
Inlet connection type: Solder ODF, Outlet connection type: Solder ODF, Max. Working Pressure [bar]: 50, Inlet size [in]: 1 1/8 in, Outlet size [in]: 1 1/8 in
Electric regulating valve, KVS 5C, Bi-metal: Steel/copper
Inlet connection type: Solder ODF, Outlet connection type: Solder ODF, Max. Working Pressure [bar]: 50, Inlet size [in]: 1 1/8 in, Outlet size [in]: 1 1/8 in
Electric regulating valve, KVS 1C, Bi-metal: Steel/copper
Inlet connection type: Solder ODF, Outlet connection type: Solder ODF, Max. Working Pressure [bar]: 50, Inlet size [in]: 5/8 in, Outlet size [in]: 5/8 in
Electric regulating valve, KVS 1C, Bi-metal: Steel/copper
Inlet connection type: Solder ODF, Outlet connection type: Solder ODF, Max. Working Pressure [bar]: 50, Inlet size [in]: 5/8 in, Outlet size [in]: 5/8 in
Electric regulating valve, KVS 2C, Bi-metal: Steel/copper
Inlet connection type: Solder ODF, Outlet connection type: Solder ODF, Max. Working Pressure [bar]: 50, Inlet size [in]: 7/8 in, Outlet size [in]: 7/8 in
Electric regulating valve, KVS 3C, Bi-metal: Steel/copper
Inlet connection type: Solder ODF, Outlet connection type: Solder ODF, Max. Working Pressure [bar]: 50, Inlet size [in]: 1 1/8 in, Outlet size [in]: 1 1/8 in
Electric regulating valve, KVS 3C, Bi-metal: Steel/copper
Inlet connection type: Solder ODF, Outlet connection type: Solder ODF, Max. Working Pressure [bar]: 50, Inlet size [in]: 1 1/8 in, Outlet size [in]: 1 1/8 in