Cartridge pressure switches

Shows 214 product(s)

061F3027

Cartridge pressure switch, ACB, 21 bar, 14 bar

Higher activ. pressure [bar]: 21, Lower activ. pressure [bar]: 14, Reset function: Auto, Contact function: SPST(NC), Pressure connection type: Solder, ODM, Electrical connection: Cable, Enclosure rating IP: IP65

061F3034

Cartridge pressure switch, ACB, 25 bar, 20 bar

Higher activ. pressure [bar]: 25, Lower activ. pressure [bar]: 20, Reset function: Auto, Contact function: SPST(NC), Pressure connection type: Solder, ODM, Electrical connection: Spade connectors, Enclosure rating IP: IP40

061F3041

Cartridge pressure switch, ACB, 24 bar, 17 bar

Higher activ. pressure [bar]: 24, Lower activ. pressure [bar]: 17, Reset function: Auto, Contact function: SPST(NC), Pressure connection type: Solder, ODM, Electrical connection: Cable, Enclosure rating IP: IP65

061F3080

Cartridge pressure switch, ACB, 28 bar, 21 bar

Higher activ. pressure [bar]: 28, Lower activ. pressure [bar]: 21, Reset function: Auto, Contact function: SPST(NC), Pressure connection type: Solder, ODM, Electrical connection: Cable, Enclosure rating IP: IP65

061F5016

Cartridge pressure switch, ACB, 28 bar, 20 bar

Higher activ. pressure [bar]: 28, Lower activ. pressure [bar]: 20, Reset function: Manual, Contact function: SPST(NC), Pressure connection type: Flare, Pressure connection size: 1/4 in, Electrical connection: Cable, Enclosure rating IP: IP65

061F5064

Cartridge pressure switch, ACB, 26 bar, 20 bar

Higher activ. pressure [bar]: 26, Lower activ. pressure [bar]: 20, Reset function: Manual, Contact function: SPST(NC), Pressure connection type: Flare, Pressure connection size: 1/4 in, Electrical connection: Cable, Enclosure rating IP: IP65

061F6011

Cartridge pressure switch, ACB, 1.5 bar, 0.5 bar

Higher activ. pressure [bar]: 1.5, Lower activ. pressure [bar]: 0.5, Reset function: Auto, Contact function: SPST(NO), Pressure connection type: Flare, Pressure connection size: 1/4 in, Electrical connection: Cable, Enclosure rating IP: IP65

061F6049

Cartridge pressure switch, ACB, 28 bar, 18 bar

Higher activ. pressure [bar]: 28, Lower activ. pressure [bar]: 18, Reset function: Auto, Contact function: SPST(NC), Pressure connection type: Flare, Pressure connection size: 1/4 in, Electrical connection: Cable, Enclosure rating IP: IP65

061F6051

Cartridge pressure switch, ACB, 20 bar, 16 bar

Higher activ. pressure [bar]: 20, Lower activ. pressure [bar]: 16, Reset function: Auto, Contact function: SPST(NO), Pressure connection type: Flare, Pressure connection size: 1/4 in, Electrical connection: Cable, Enclosure rating IP: IP65

061F6057

Cartridge pressure switch, ACB, 24 bar, 19 bar

Higher activ. pressure [bar]: 24, Lower activ. pressure [bar]: 19, Reset function: Auto, Contact function: SPST(NC), Pressure connection type: Flare, Pressure connection size: 1/4 in, Electrical connection: Cable, Enclosure rating IP: IP65

View: