Distribution units SGCI - CDM

145H0882

For CDM module, stainless steel manifold, 2 loops, ICON1 Master controller

Product details

Gross weight 9 Kilogram
Net weight 8 Kilogram
EAN 5702424538170

 

Actuator 24V
Adaptive learning Yes
Application type Distribution units
Automatic balancing Yes
CE evaluated Yes
Connection direction Top
Control ICON1TM Master controller
Description For CDM module, stainless steel manifold, 2 loops, ICON1 Master controller
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Floor heating manifold type Stainless steel with flow meter and manual air vent
HE connection size 3/4"
HE connection type G ext. thread
In scope of WEEE Yes
In scope of WEEE and contain batteries Yes
Number of connections 2
Number of floor heating manifold connections 2
Power per output [W] [Max] 3 W
Pressure nominal primary [bar] 6 bar
Product group Distribution units
PWM Yes
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Supply temperature construction [˚C] 60 °C
Supply voltage [V] 230V Hz 50
Type Distribution units SGCI - CDM
Valve excercise Yes
Version Right

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality