Complete the configuration by selecting the highlighted options.

Configure product

VLT® Midi Drive FC 280

Select your base selections to your new product

General
Required
(FC-) VLT® Midi Drive FC-
(S2) Single phase 200-240 VAC
(E20) IP20 / Chassis
(H1) EMC Cat C1(200V)/C2(400V)
(X) No Brake chopper
(X) No display
(C) Coated PCB
(X) No mains options
(X) No Adaption
(X) No Adaption
(AL) Integrated PROFINET
(K1) K1
(FC-280PK75S2E20H1XXC) FC-280PK75S2E20H1XXC
(XXXSFS1XAL) XXXSFS1XAL
(GLBL) Global (Standard)
(2.800) 2.8
(2.500) 2.5
(6.7) 6.7
(4.2) 4.2
(56.2) 56.2
(1.7) 1.7
(0.75) 0.75
(210.0) 210.0
(75.0) 75.0
(168.0) 168.0
(G401) (G401) CN
(FC-280PK75S2E20H1XXC) FC-280PK75S2E20H1XXC
(XXXSFS1XAL) XXXSFS1XAL
(G401) G401