FC-102P3K0T4Z55H1XGXXOXSXXXXAXBXCXXXXDX

131U0929

Frequenzumrichter
FC-102P3K0T4Z55H1XGXXOXSXXXXAXBXCXXXXDX

VLT® HVAC Drive FC-102
(P3K0) 3,0 KW / 4,0 HP
3-Phasig 380 - 480 VAC IP55 / Typ 12 Baugr. A4
EMV-Klasse A1/B (C1)
Kein Bremschopper
Grafisches LCP
Unbeschichtete PCB Keine Netzoption
Akt. Release – Std.SW.
Baugröße: A4
Keine A-Option Keine B-Option
Keine C1-Option Keine D-Option

Weitere Optionen gemäß Typenschlüssel

Model code: FC-102P3K0T4Z55H1XGXXOXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 8.626 Kilogram
Net weight 7.89 Kilogram
Volume 47.293 Liter
EAN 5702427919839

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating P3K0 (P3K0) 3.0 KW / 4.0 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure Z55 IP55 / Type 12 A4 Frame
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A O Metric thread cable entry
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A4 A4
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102P3K0T4Z55H1XGX
Typecode Part 2 XOXSXXXXAXBXCXXXXDX
Power 110% (NO) [KW] 3 3
Height [mm] 391,0 391,0
Width w/ no C options [mm] 200,0 200,0
Depth [mm] 177,0 177,0
Depth with Option A/B [mm] 177,0 177,0
kVA 4.99 4.99
Power Loss NO [W] 116 116
Power Loss NO [W] 116 116
Continuous Current (NO) [A] 7.2 7.2
Intermittent Current (NO) [A] 7.92 7.92
Continuous Current (NO) [A] 6.3 6.3
Intermittent Current (NO) [A] 6.93 6.93
Calculated Gross Weight [kg] 8.626
Calculated Net Weight [kg] 7.89
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102P3K0T4Z55H1XGX
Modelcode02 XOXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality