VLT® BACnet MCA 109, unbeschichtet

130B1144

Open communication protocol dedicated to building automation
- Efficient integration of all parts of building automation equipment
- BACnet: standard for building automation worldwide
- International standard ISO 16484-5
- can be used in all sizes of building automation systems
- the Drive communicates easily with construction management systems running the
BACnet protocol
- can be easily integrated into the network of existing control equipment
Product group: R1

Produktdetails

Bruttogewicht 0.91 kg
Gewicht netto 0.61 kg
Volume 0 l
EAN 5710107612055

ACCESSORIES FC 100 SERIES

A Option (AX) ohne A Option

Options

Options Control related options

Zubehör

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality